Power cabling
Multiple chargers can be daisy chained together to reduce cable usage.
Power per socket [kW] | Nominal output current per socket [A] | Minimum cable size (copper / aluminium) [mm2] | Recommended maximum cable size [mm2] | Terminal size [mm2] |
11 | 16 | 6 / 16 | 35 | 50 |
22 | 32 | 10 / 25 | 35 | 50 |
Always size the feeding power cable respective to its protective fuse size and according to local regulations for electrical installations.
When selecting smaller input fuse than the combined nominal current of multiple chargers, charging outlets can share available current and limit current per outlet.
Installation to pedestal limits maximum cable size.
In pedestal there is one inlet with 60 mm diameter for cabling. Typically you can feed two cables up to 16 mm2 or one cable up to 50 mm2 through this inlet.