Tekniset ominaisuudet

Electrical

Output power [kW]1122
No of phases3ph/N/PE
Nominal voltage230V/400V, 50Hz
Nominal current [A]1632
Rated short circuit withstand current, Icw≤ 10 kA / 1 s
Energy meteringMID-certified kWh meter in each outlet
Short circuit protectionMCB for each outlet
MCB for control functions
Residual current protectionType A RCD for each outlet
6 mA DC protection
Input terminals50mm2, daisy chainable
Outlet typeType 2 socket
Number of outlets1-2
Charge typeMode 3
Schuko outlets0/1/2

Communication

Ethernet-port as standard, 4G module as option
Independent load management through Ethernet
OCPP 1.6 interface for remote monitoring and invoicing
RFID-reader and cards for user recognition as option
Status indicator LEDs

Compliance

CertificationSGS
SafetyEN 61851-1
EMCEN 61851-21,
EN 61439-7,
EN 61439-1
ApprovalsCE, UKCA, RoHS

Mechanical enclosure

Environment -25 – + 40 °C
Automatic high ambient temperature de-rating*
IP class54
IK class10
MaterialPolycarbonate
UV classUL746C, f1 (for indoor and outdoor use)
FlammabilityUL94 V0
Halogen-freeHalogen-free, DIN/VDE 0472, Part 815
Product dimensions (w, d, h)360 x 170 x 600 mm
Package dimensions (w, d, h)395 x 680 x 200 mm
Weight [kg]12
MountingWall, pole
ColorRAL 7016 (dark grey, matt)

Schuko-liitin priorisoitu, max. 8 A